Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
125 PL-15
ORDERNO
Article-number
125 PL-15
WDAB
Wheel-Ø A x width B
125x35 mm
LC
Load capacity
225 kg
HW
Hub width
49 mm
FL
Fixing length
49 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices